文档标题 | 信息 |
---|---|
Package Name | PLQP0064GA-A |
JEITA Standard | P-LQFP64-14x14-0.80 |
Package Status | Active |
Package Type | LQFP |
类别 | IC |
Package Code | pkg_8427 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.7mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |