文档标题 | 信息 |
---|---|
Package Name | PWLG0064KA-A |
Package Previous Code | P64FC-50-AN5 |
JEITA Standard | P-WFLGA64-5x5-0.50 |
Package Status | Active |
Package Type | WFLGA |
类别 | IC |
Package Code | pkg_8402 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.76mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.76 |