文档标题 | 信息 |
---|---|
Package Name | PRBG0196FA-A |
Package Previous Code | P196F1-100-FNA |
JEITA Standard | P-BGA196-15x15-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_8401 |
Lead Count | 196 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.81mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.81 |