文档标题 | 信息 |
---|---|
Package Name | PRBG0744FA-A |
Package Previous Code | P744F1-100-PN5 |
JEITA Standard | P-BGA744-31x31-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_8399 |
Lead Count | 744 |
Pb (Lead) Free | Yes |
长度 | 31mm |
宽度 | 31mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 31 x 31 x 2.43 |