文档标题 | 信息 |
---|---|
Package Name | PRBG0420FA-A |
Package Previous Code | P420F1-100-KNE |
JEITA Standard | P-BGA420-23x23-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_8391 |
Lead Count | 420 |
Pb (Lead) Free | Yes |
长度 | 23mm |
宽度 | 23mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 23 x 23 x 2.03 |