文档标题 | 信息 |
---|---|
Package Name | PLBG0256KA-A |
Package Previous Code | BP-256C |
JEITA Standard | P-LFBGA256-11x11-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_839 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 11mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.4 |