文档标题 | 信息 |
---|---|
Package Name | PLBG0165FH-A |
Package Previous Code | P165F5-100-EQ3 |
JEITA Standard | P-LBGA165-13x15-1.00 |
Package Status | Active |
Package Type | LBGA |
类别 | IC |
Package Code | pkg_8389 |
Lead Count | 165 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 13mm |
Thickness | 1.46mm |
Pkg. Dimensions (mm) | 15 x 13 x 1.46 |