文档标题 | 信息 |
---|---|
Package Name | PRSP0020DN-A |
Package Previous Code | P20MC-127-GAB-1 |
JEITA Standard | P-SOP20-6.1x12.3-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_8383 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 19.1mm |
宽度 | 11.8mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 19.1 x 11.8 x 2 |