文档标题 | 信息 |
---|---|
Package Name | SXBG0081LA-A |
Package Previous Code | P81FH-40-AB1-1 |
JEITA Standard | S-XFBGA81-4.06x5.02-0.40 |
Package Status | Active |
Package Type | S-XFBGA |
类别 | IC |
Package Code | pkg_8380 |
Lead Count | 81 |
Pb (Lead) Free | Yes |
长度 | 5.02mm |
宽度 | 4.06mm |
Thickness | 0.5mm |
Pkg. Dimensions (mm) | 5.02 x 4.06 x 0.5 |