文档标题 | 信息 |
---|---|
Package Name | SUBG0015KA-A |
Package Previous Code | P15FH-50-2A3-2 |
JEITA Standard | S-UFBGA15-1.96x1.96-0.50 |
Package Status | Active |
Package Type | S-UFBGA |
类别 | IC |
Package Code | pkg_8369 |
Lead Count | 15 |
Pb (Lead) Free | Yes |
长度 | 1.96mm |
宽度 | 1.96mm |
Thickness | 0.52mm |
Pkg. Dimensions (mm) | 1.96 x 1.96 x 0.52 |