文档标题 | 信息 |
---|---|
Package Name | TLBG0085GB-A |
Package Previous Code | P85F9-80-CF4 |
JEITA Standard | T-LFBGA85-8x13-0.80 |
Package Status | Active |
Package Type | T-LFBGA |
类别 | IC |
Package Code | pkg_8362 |
Lead Count | 85 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 8mm |
Thickness | 1.49mm |
Pkg. Dimensions (mm) | 13 x 8 x 1.49 |