文档标题 | 信息 |
---|---|
Package Name | TLBG0069GB-A |
Package Previous Code | P69F9-80-CQ1 |
JEITA Standard | T-LFBGA69-8x11-0.80 |
Package Status | Active |
Package Type | T-LFBGA |
类别 | IC |
Package Code | pkg_8354 |
Lead Count | 69 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 8mm |
Thickness | 1.22mm |
Pkg. Dimensions (mm) | 11 x 8 x 1.22 |