文档标题 | 信息 |
---|---|
Package Name | TTBG0063GA-A |
Package Previous Code | P63F9-80-BS2 |
JEITA Standard | T-TFBGA63-7x11-0.80 |
Package Status | Active |
Package Type | T-TFBGA |
类别 | IC |
Package Code | pkg_8349 |
Lead Count | 63 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 7mm |
Thickness | 1.07mm |
Pkg. Dimensions (mm) | 11 x 7 x 1.07 |