文档标题 | 信息 |
---|---|
Package Name | TTBG0062GA-A |
Package Previous Code | P62FF-80-DQ1 |
JEITA Standard | T-TFBGA62-11.26x13-0.80 |
Package Status | Active |
Package Type | T-TFBGA |
类别 | IC |
Package Code | pkg_8346 |
Lead Count | 62 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 11.26mm |
Thickness | 1.06mm |
Pkg. Dimensions (mm) | 13 x 11.26 x 1.06 |