文档标题 | 信息 |
---|---|
Package Name | TTBG0048HA-A |
Package Previous Code | P48F9-75-BC1-1 |
JEITA Standard | T-TFBGA48-6x8-0.75 |
Package Status | Active |
Package Type | T-TFBGA |
类别 | IC |
Package Code | pkg_8341 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 6mm |
Thickness | 1.06mm |
Pkg. Dimensions (mm) | 8 x 6 x 1.06 |