文档标题 | 信息 |
---|---|
Package Name | TVBG0109KA-A |
Package Previous Code | P109F9-50-BN2 |
JEITA Standard | T-VFBGA109-7x7-0.50 |
Package Status | Active |
Package Type | T-VFBGA |
类别 | IC |
Package Code | pkg_8327 |
Lead Count | 109 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 0.93mm |
Pkg. Dimensions (mm) | 7 x 7 x 0.93 |