文档标题 | 信息 |
---|---|
Package Name | PVQN0036KA-A |
Package Previous Code | S36K9-50-4FE-1 |
JEITA Standard | P-VQFN36-6x6-0.50 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_8324 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.95 |