文档标题 | 信息 |
---|---|
Package Name | PVQN0052LF-A |
Package Previous Code | P52K9-40-5AH-1 |
JEITA Standard | P-VQFN52-7x7-0.40 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_8320 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 0.92mm |
Pkg. Dimensions (mm) | 7 x 7 x 0.92 |