文档标题 | 信息 |
---|---|
Package Name | PVQN0048KA-A |
Package Previous Code | P48K9-50-5AJ-1 |
JEITA Standard | P-VQFN48-7x7-0.50 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_8318 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 7 x 7 x 1 |