文档标题 | 信息 |
---|---|
Package Name | PVQN0048LA-A |
Package Previous Code | P48K9-40-4EG-1 |
JEITA Standard | P-HVQFN48-6x6-0.40 |
Package Status | Active |
Package Type | HVQFN |
类别 | IC |
Package Code | pkg_8317 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.9 |