文档标题 | 信息 |
---|---|
Package Name | PTSP0020JE-A |
Package Previous Code | S20GS-65-300B-2 |
JEITA Standard | P-TSSOP20-0300-0.65 |
Package Status | Active |
Package Type | TSSOP |
类别 | IC |
Package Code | pkg_8310 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 6.65mm |
宽度 | 6.1mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 6.65 x 6.1 x 1.2 |