文档标题 | 信息 |
---|---|
Package Name | PTSP0024KC-A |
Package Previous Code | P24MA-50-6A5 |
JEITA Standard | P-TSSOP24-0225-0.50 |
Package Status | Active |
Package Type | TSSOP |
类别 | IC |
Package Code | pkg_8306 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 6.65mm |
宽度 | 4.4mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 6.65 x 4.4 x 1.2 |