文档标题 | 信息 |
---|---|
Package Name | PTSB0070JB-B |
Package Previous Code | S70G5-65-7JG1-1 |
JEITA Standard | P-TSOP(2)70-0400-0.65 |
Package Status | Active |
Package Type | TSOP(2) |
类别 | IC |
Package Code | pkg_8300 |
Lead Count | 70 |
Pb (Lead) Free | Yes |
长度 | 23.45mm |
宽度 | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 23.45 x 10.16 x 1.2 |