文档标题 | 信息 |
---|---|
Package Name | PTSB0066JB-A |
Package Previous Code | S66G5-65-9LG-1 |
JEITA Standard | P-TSOP(2)66-0500-0.65 |
Package Status | Active |
Package Type | TSOP(2) |
类别 | IC |
Package Code | pkg_8298 |
Lead Count | 66 |
Pb (Lead) Free | Yes |
长度 | 22.22mm |
宽度 | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 22.22 x 10.16 x 1.2 |