文档标题 | 信息 |
---|---|
Package Name | PTSB0050GA-J |
Package Previous Code | S50G5-80-7KF3-2 |
JEITA Standard | P-TSOP(2)50-0400-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
类别 | IC |
Package Code | pkg_8290 |
Lead Count | 50 |
Pb (Lead) Free | Yes |
长度 | 20.91mm |
宽度 | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 20.91 x 10.16 x 1.2 |