文档标题 | 信息 |
---|---|
Package Name | PLQP0064KG-A |
Package Previous Code | S64GB-50-9EU-2 |
JEITA Standard | P-LFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_8216 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.27mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.27 |