文档标题 | 信息 |
---|---|
Package Name | PRSJ0026DB-B |
Package Previous Code | P26LB-350A1-5 |
JEITA Standard | P-SOJ26-0350-1.27 |
Package Status | Active |
Package Type | SOJ |
类别 | IC |
Package Code | pkg_8157 |
Lead Count | 26 |
Pb (Lead) Free | Yes |
长度 | 17.4mm |
宽度 | 8.89mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 17.4 x 8.89 x 3.8 |