文档标题 | 信息 |
---|---|
Package Name | PRQP0074FA-A |
Package Previous Code | S74GJ-100-5BJ-4 |
JEITA Standard | P-QFP74-20x20-1.00 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8132 |
Lead Count | 74 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 20mm |
Thickness | 4mm |
Pkg. Dimensions (mm) | 20 x 20 x 4 |