文档标题 | 信息 |
---|---|
Package Name | PRQP0056JE-A |
Package Previous Code | S56GB-65-3B7-4 |
JEITA Standard | P-QFP56-10x10-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8127 |
Lead Count | 56 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 10 x 10 x 3 |