文档标题 | 信息 |
---|---|
Package Name | PRQP0208JB-A |
Package Previous Code | S208GL-65-6GL-2 |
JEITA Standard | P-QFP208-40x40-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8120 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 4.8mm |
Pkg. Dimensions (mm) | 40 x 40 x 4.8 |