文档标题 | 信息 |
---|---|
Package Name | PRQP0064FE-D |
Package Previous Code | P64GF-100-3KE-2 |
JEITA Standard | P-QFP64-14x20-1.00 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8108 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 14mm |
Thickness | 2.7mm |
Pkg. Dimensions (mm) | 20 x 14 x 2.7 |