文档标题 | 信息 |
---|---|
Package Name | PLQP0052FA-B |
Package Previous Code | P52G-100-23-3 |
JEITA Standard | P-LQFP52-14x14-1.00 |
Package Status | Active |
Package Type | LQFP |
类别 | IC |
Package Code | pkg_8093 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.5mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.5 |