文档标题 | 信息 |
---|---|
Package Name | PRQP0048GA-A |
Package Previous Code | P48GH-80-2A5-5 |
JEITA Standard | P-QFP48-10x14-0.80 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8086 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 10mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 14 x 10 x 2.5 |