文档标题 | 信息 |
---|---|
Package Name | PRQP0304KB-A |
Package Previous Code | P304GL-50-DMU |
JEITA Standard | P-FQFP304-40x40-0.50 |
Package Status | Active |
Package Type | FQFP |
类别 | IC |
Package Code | pkg_8080 |
Lead Count | 304 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 4.3mm |
Pkg. Dimensions (mm) | 40 x 40 x 4.3 |