文档标题 | 信息 |
---|---|
Package Name | PRQP0160KB-A |
Package Previous Code | P160GM-50-CEY-1 |
JEITA Standard | P-HFQFP160-24x24-0.50 |
Package Status | Active |
Package Type | HFQFP |
类别 | IC |
Package Code | pkg_8076 |
Lead Count | 160 |
Pb (Lead) Free | Yes |
长度 | 24mm |
宽度 | 24mm |
Thickness | 2.95mm |
Pkg. Dimensions (mm) | 24 x 24 x 2.95 |