文档标题 | 信息 |
---|---|
Package Name | PRQP0136JB-A |
Package Previous Code | P136GD-65-5BC-4 |
JEITA Standard | P-QFP136-28x28-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8073 |
Lead Count | 136 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 4mm |
Pkg. Dimensions (mm) | 28 x 28 x 4 |