文档标题 | 信息 |
---|---|
Package Name | PRQJ0028DA-A |
Package Previous Code | P28L-50A1-4 |
JEITA Standard | P-QFJ28-11.5x11.5-1.27 |
Package Status | Active |
Package Type | QFJ |
类别 | IC |
Package Code | pkg_8057 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 11.5mm |
宽度 | 11.5mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 11.5 x 11.5 x 4.6 |