文档标题 | 信息 |
---|---|
Package Name | PRQJ0018DB-A |
Package Previous Code | P18L-50A-4 |
JEITA Standard | P-QFJ18-7.4x12.5-1.27 |
Package Status | Active |
Package Type | QFJ |
类别 | IC |
Package Code | pkg_8056 |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 12.5mm |
宽度 | 7.4mm |
Thickness | 3.7mm |
Pkg. Dimensions (mm) | 12.5 x 7.4 x 3.7 |