文档标题 | 信息 |
---|---|
Package Name | PLQP0256LC-A |
Package Previous Code | S256GD-40-8EV-1 |
JEITA Standard | P-LFQFP256-28x28-0.40 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_8051 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 28 x 28 x 1.7 |