文档标题 | 信息 |
---|---|
Package Name | PLQP0176LC-B |
Package Previous Code | S176GJ-40-8EV-1 |
JEITA Standard | P-LFQFP176-20x20-0.40 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_8045 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 20mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |