文档标题 | 信息 |
---|---|
Package Name | PLQP0064LA-A |
Package Previous Code | P64GA-40-8EV-1 |
JEITA Standard | P-LFQFP64-7x7-0.40 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_8038 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.6 |