文档标题 | 信息 |
---|---|
Package Name | PVLG0049KA-A |
Package Previous Code | P49FC-50-AN3-1 |
JEITA Standard | P-VFLGA49-5x5-0.50 |
Package Status | Active |
Package Type | VFLGA |
类别 | IC |
Package Code | pkg_8021 |
Lead Count | 49 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.98mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.98 |