文档标题 | 信息 |
---|---|
Package Name | PTLG0024KA-A |
Package Previous Code | P24FC-50-AA2-1 |
JEITA Standard | P-TFLGA24-3.5x3.5-0.50 |
Package Status | Active |
Package Type | TFLGA |
类别 | IC |
Package Code | pkg_8016 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 3.5mm |
宽度 | 3.5mm |
Thickness | 1.03mm |
Pkg. Dimensions (mm) | 3.5 x 3.5 x 1.03 |