文档标题 | 信息 |
---|---|
Package Name | PLBG0080GB-A |
Package Previous Code | S80F1-80-CN1-1 |
JEITA Standard | P-LFBGA80-9x9-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_8012 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 9mm |
宽度 | 9mm |
Thickness | 1.46mm |
Pkg. Dimensions (mm) | 9 x 9 x 1.46 |