文档标题 | 信息 |
---|---|
Package Name | PLBG0096KA-A |
Package Previous Code | P96F1-50-AQ1-1 |
JEITA Standard | P-LFBGA96-5x7-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_8002 |
Lead Count | 96 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 5mm |
Thickness | 1.24mm |
Pkg. Dimensions (mm) | 7 x 5 x 1.24 |