文档标题 | 信息 |
---|---|
Package Name | PRBG0960GA-A |
Package Previous Code | P960F5-80-MN5-2 |
JEITA Standard | P-HFBGA960-27x27-0.80 |
Package Status | Active |
Package Type | HFBGA |
类别 | IC |
Package Code | pkg_8001 |
Lead Count | 960 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 27 x 27 x 3.05 |