文档标题 | 信息 |
---|---|
Package Name | PLBG0090GC-A |
Package Previous Code | P90F1-80-CB1-1 |
JEITA Standard | P-LFBGA90-8x9-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7997 |
Lead Count | 90 |
Pb (Lead) Free | Yes |
长度 | 9mm |
宽度 | 8mm |
Thickness | 1.56mm |
Pkg. Dimensions (mm) | 9 x 8 x 1.56 |