文档标题 | 信息 |
---|---|
Package Name | PLBG0745KA-A |
Package Previous Code | P745F1-50-JA2-1 |
JEITA Standard | P-LFBGA745-20x20-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7988 |
Lead Count | 745 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 20mm |
Thickness | 1.63mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.63 |