文档标题 | 信息 |
---|---|
Package Name | PRBG0655GA-A |
Package Previous Code | P655F5-80-JF1-2 |
JEITA Standard | P-HFBGA655-19.5x24.5-0.80 |
Package Status | Active |
Package Type | HFBGA |
类别 | IC |
Package Code | pkg_7982 |
Lead Count | 655 |
Pb (Lead) Free | Yes |
长度 | 24.5mm |
宽度 | 19.5mm |
Thickness | 3.16mm |
Pkg. Dimensions (mm) | 24.5 x 19.5 x 3.16 |