文档标题 | 信息 |
---|---|
Package Name | PLBG0509KA-B |
Package Previous Code | P509F1-50-ENF |
JEITA Standard | P-LFBGA509-12.7x12.7-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7969 |
Lead Count | 509 |
Pb (Lead) Free | Yes |
长度 | 12.7mm |
宽度 | 12.7mm |
Thickness | 1.42mm |
Pkg. Dimensions (mm) | 12.7 x 12.7 x 1.42 |